
Scroll compressor, VZH052CHDNB
120G0269
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 525-600/3/50-60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Brand technique | Scroll compressor |
Capacity control | Inverter |
Compressor power supply [V] | 525-600/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 12 |
Description | VZH052CHD |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 403 mm |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 3/4 in |
Drawing number | 8590013 |
Economizer | No |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 15 - 100 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
High Side TS Max | 65.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 0.7 L |
High value of nominal voltage at 50Hz [V] | 575 V |
High value of nominal voltage at 60Hz [V] | 575 V |
High value of voltage range at 50Hz [V] | 660 V |
High value of voltage range at 60Hz [V] | 660 V |
IP protection class | IP22 |
In scope of WEEE | No |
Liquid injection | No |
Low Side TS Max | 55.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 4.7 L |
Low value of nominal voltage at 50Hz [V] | 575 V |
Low value of nominal voltage at 60Hz [V] | 575 V |
Low value of voltage range at 50Hz [V] | 473 V |
Low value of voltage range at 60Hz [V] | 473 V |
Material Description | VZH052CHDNB/Multi-pack |
Max pressure (PS) - high side | 41.10 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 33.30 bar |
Model number | VZH052CHDNB |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 11.00 N-m |
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.57 L |
Oil drain | 1/4'' NPT |
Oil equalization torque [Nm] | 53 N-m |
Oil level switch port | Yes |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Spade |
Product Type | VZH052N |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLA | 22.6 A |
Refrigerant charge [kg] [Max] | 5.40 kg |
Refrigerants | R410A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | c39c75f3-b3b0-4ac9-b760-85ee473c38de |
SCIP dossier product name | VZH052-065 |
Segment usage | Air conditioning |
Suction connection height [mm] | 261 mm |
Suction connection material | - |
Suction connection pipe size [in] | 7/8 in |
Suction connection size [in] | 7/8 in |
Swept volume [cm3] | 52.10 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 436.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.177 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 34 Kilogram |
Net weight | 32.33 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.1 Cubic meter |
Proposition 65 | Cancer and Reproductive Harm |