Scroll compressor, VZH035CJBNB
120G0251
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
Capacity control | Inverter |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 220-240/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VZH035CJ |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 165 mm |
Discharge connection angle [°] | 90 ° |
Discharge connection comments | Rubber plug |
Discharge connection height [mm] | 378 mm |
Discharge connection material | Copper |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
DLLP | 11 |
Drawing number | 8590002 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 15 - 100 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
High Side TS Max | 65.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 0.5 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 240 V |
High value of voltage range at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Low Side TS Max | 55.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 3.2 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 200 V |
Material Description | VZH035CJBNB/Industrial-pack |
Characteristic | Value |
---|---|
Max pressure (PS) - high side | 41.10 bar |
Max pressure (PS) - low side | 33.30 bar |
Maximum Operating Current [MOC] | 30.6A |
Model number | VZH035CJBNB |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 11.00 N-m |
Network power supply [V/Ph/Hz] | 200-230/3/50208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.30 L |
Oil drain | 1/4'' NPT |
Oil equalization | 1"1/8 Rotolock |
Oil level switch port | Yes |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Industrial pack |
Packing quantity | 12 |
Packing type single pack | **Industrial pack: 12 unboxed compressors on pallet (order per multiples of 12) |
Phase | 3 |
Power connections | Spade |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor VZH |
Product Type | VZH035N |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 3.60 kg |
Refrigerants | R410A |
RLA | 26.6 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | deb70449-6157-4db7-8763-870ef07e3ff5 |
SCIP dossier product name | VZH028-044 / VLZ028-044 |
Segment usage | Air conditioning |
Suction connection angle [°] | 90 ° |
Suction connection height [mm] | 248 mm |
Suction connection material | Copper |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 34.90 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2.00 N-m |
Total height [mm] | 422.0 mm |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 192124121318 |
UL evaluated | Yes |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.19 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30 Kilogram |
Net weight | 27 Kilogram |
Volume | 0.075 Cubic meter |
Characteristic | Value |
---|---|
EAN | 5702424068592 |
Proposition 65 | Cancer and Reproductive Harm |