
Scroll compressor, VZH170BGDNB
120G0117
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 380-480/3/50-60 |
Contain batteries | No |
CoolselectorFilter | Discontinued models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VZH170BG |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | VZH |
IDV | No |
In scope of WEEE | No |
Material Description | VZH170BGDNB-SINGLE |
Model number | VZH170BGDNB |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Oil level switch port | Yes |
Packing format | Single pack |
Packing quantity | 1 |
Product Type | VZH170 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 8ec73357-17d6-4fd2-a789-2017b3fc0840 |
SCIP dossier product name | VZH170 |
Segment usage | Air conditioning |
Technology | Scroll drive required |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 118.5 Kilogram |
Net weight | 107.144 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428802932 |
Proposition 65 | Cancer and Reproductive Harm |