
Scroll compressor, VZH170AJBNB
120G0100
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Industrial pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
CE evaluated | Yes |
Capacity control | Inverter |
China RoHS compliance | Yes with exemptions |
Colour | Blue |
Compressor power supply [V] | 220-240/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
CoolselectorFilter | Discontinued models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VZH170AJ |
Diameter [mm] | 318 mm |
Discharge connection height [mm] | 645 mm |
Discharge connection pipe size [in] | 1-1/8 in |
Discharge connection size [in] | 1-1/8 in |
Drawing number | 8551188a |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Economizer | No |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 25 - 100 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 60 N-m |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 2.9 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 240 V |
High value of voltage range at 60Hz [V] | 240 V |
IDV | No |
IP protection class | IP54 (with cable gland) |
In scope of WEEE | No |
Low Side TS Max | 51.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 29.9 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 200 V |
MMT | 143.8 A |
Characteristic | Value |
---|---|
Material Description | VZH170AJBNB-INDUST |
Max pressure (PS) - high side | 48.70 bar |
Max pressure (PS) - low side | 30.20 bar |
Model number | VZH170AJBNB |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 21.00 N-m |
Network power supply [V/Ph/Hz] | 200-230/3/50208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.70 L |
Oil equalization | 1-3/4'' Rotolock |
Oil level switch port | Yes |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 4 |
Phase | 3 |
Power connections | Stud M5 |
Product Type | VZH170A/B |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLA | 115 A |
Refrigerant charge [kg] [Max] | 13.50 kg |
Refrigerants | R410A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | 8ec73357-17d6-4fd2-a789-2017b3fc0840 |
SCIP dossier product name | VZH170 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 329 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-5/8 in |
Suction connection size [in] | 1-5/8 in |
Swept volume [cm3] | 170.20 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 687.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.01 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 117.86 Kilogram |
Net weight | 107.144 Kilogram |
Volume | 0.225 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5702424544195 |
Proposition 65 | Cancer and Reproductive Harm |