Danfoss logo
VSH117-G VZH117-G VSH117-H VZH117-H VZF117CG  - 8560026 - TIF

Scroll compressor, VZH117AGANA

120G0082

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
CE evaluatedYes
Capacity controlInverter
China RoHS complianceYes with exemptions
ColourBlue
Compressor power supply [V]380-480/3/50-60
Configuration codeSingle
Connection typeBrazed
Contain batteriesNo
CoolselectorFilterDiscontinued models
DG Indicator ProfileNot relevant for dangerous goods
DescriptionVZH117AG
Diameter [mm]243 mm
Discharge connection height [mm]508 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number8560026
EU RoHS complianceYes with exemptions
EU RoHS exemption clause7(c)-I6(a)6(a)-I6(c)7(a)8(b)
EconomizerNo
FamilyVZH
Fitting standardODF
Frequency [Hz]25 - 100
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 50Hz [V]480 V
High value of nominal voltage at 60Hz [V]480 V
High value of voltage range at 50Hz [V]528 V
High value of voltage range at 60Hz [V]528 V
IDVNo
IP protection classIP54 (with cable gland)
In scope of WEEENo
Low Side TS Max55.0 °C
Low Side TS Min-35.0 °C
Low Side Volume15.1 L
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]380 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]342 V
MMT55 A
Characteristic
Value
Material DescriptionVZH117AGANA-INDUST
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side33.30 bar
Model numberVZH117AGANA
Motor protectionMotor protection by frequency converter
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]3.60 L
Oil equalization1-3/4'' Rotolock
Oil level switch portNo
Oil reference160SZ
Oil typePOE
Packing formatIndustrial pack
Packing quantity8
Phase3
Power connectionsScrew 4.8 mm
Product TypeVZH117A/B
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor VZH
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RLA44 A
Refrigerant charge [kg] [Max]7.90 kg
RefrigerantsR410A
Rotational speed at 50Hz [rpm]3000 rpm
Rotational speed at 60Hz [rpm]3600 rpm
SCIP dossier no.80036420-9a29-497b-9cf4-a8ba2dc633c2
SCIP dossier product nameVZH088-117
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oilInitial oil charge
Suction connection height [mm]277 mm
Suction connection material-
Suction connection pipe size [in]1-3/8 in
Suction connection size [in]1-3/8 in
Swept volume [cm3]116.90 cm³
TechnologyScroll
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]542.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluatedYes
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.08 Ohm

General specifications

Characteristic
Value
Gross weight65.17 Kilogram
Net weight64.922 Kilogram
Volume0.41 Cubic meter
Characteristic
Value
EAN/UPC5702424544379
Proposition 65Cancer and Reproductive Harm