
Scroll compressor, VZH170AHANB
120G0055
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 525-600/3/50-60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Brand technique | Scroll compressor |
CE evaluated | Yes |
Capacity control | Inverter |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 525-600/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
CoolselectorFilter | Discontinued models |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 12 |
Description | VZH170AH |
Diameter [mm] | 318 mm |
Discharge connection height [mm] | 645 mm |
Discharge connection pipe size [in] | 1-1/8 in |
Discharge connection size [in] | 1-1/8 in |
Drawing number | 8551186b |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Economizer | No |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 25 - 100 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150.0 °C |
High Side TS Min | -35.0 °C |
High Side Volume | 2.9 L |
High value of nominal voltage at 50Hz [V] | 575 V |
High value of nominal voltage at 60Hz [V] | 575 V |
High value of voltage range at 50Hz [V] | 600 V |
High value of voltage range at 60Hz [V] | 600 V |
IP protection class | IP54 (with cable gland) |
In scope of WEEE | No |
Low Side TS Max | 51.0 °C |
Low Side TS Min | -35.0 °C |
Low Side Volume | 29.9 L |
Low value of nominal voltage at 50Hz [V] | 575 V |
Low value of nominal voltage at 60Hz [V] | 575 V |
Low value of voltage range at 50Hz [V] | 525 V |
Low value of voltage range at 60Hz [V] | 525 V |
MMT | 76.3 A |
Material Description | VZH170AHANB-SINGLE |
Max pressure (PS) - high side | 48.70 bar |
Max pressure (PS) - low side | 30.20 bar |
Model number | VZH170AHANB |
Characteristic | Value |
---|---|
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 21.00 N-m |
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.70 L |
Oil equalization | 1-3/4'' Rotolock |
Oil level switch port | No |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 765 mm |
Packaging length [mm] | 450 mm |
Packaging weight [Kg] | 112 kg |
Packaging width [mm] | 515 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product Type | VZH170A/B |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLA | 61 A |
Refrigerant charge [kg] [Max] | 13.50 kg |
Refrigerants | R410A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | 8ec73357-17d6-4fd2-a789-2017b3fc0840 |
SCIP dossier product name | VZH170 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 329 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-5/8 in |
Suction connection size [in] | 1-5/8 in |
Swept volume [cm3] | 170.20 cm³ |
Technology | Scroll |
Test HP [bar] [Max] | 45.0 bar |
Test LP [bar] [Max] | 30.0 bar |
Test dif [bar] [Max] | 37 bar |
Torque earth [Nm] | 2.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 687.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Viscosity [cP] | 32.0 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.05 Ohm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 120 Kilogram |
Net weight | 107.144 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424544478 |
Proposition 65 | Cancer and Reproductive Harm |