VSH
The Danfoss VSH compressor is a robust and efficient scroll compressor designed for commercial air conditioning applications. It features advanced surface coatings, an organ pipe design for oil management, integrated non-return and discharge temperature protection valves, and enhanced gas flow paths to ensure reliability and performance. Compliant with low GWP and European SEER standards, the VSH compressor offers significant environmental benefits and energy efficiency, making it an ideal choice for modern HVAC systems.
Features and benefits
- Reinforced high grade ductile cast iron scroll set
- A patent oil injection system ensures that scrolls are optimally lubricated at all compressor speeds
- Oil injection is controlled by frequency converter, avoiding increases in oil circulation ratio at high speeds
- A newly developed gerotor oil pump ensures low speed bearing lubrication
- Oil strainer controls risk of system debris in oil injection circuit