Reciprocating compressor, MTZ100HS3W
MTZ100-3WI
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 200-230/3/60, Packing format: Single pack
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 200-230/3/60 |
Connection type | Rotolock |
Coolselector User Password | PL17PINT/NPdcp624 |
Description | MTZ100-3 |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 352 mm |
Discharge connection height [mm] | 125 mm |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 1-1/4 in |
DLLP | 3 |
Drawing number | 8504010f |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Family | MTZ |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 180 V |
Characteristic | Value |
---|---|
Material Description | COMPRESSOR OSG-EQUAL VIT VARIABLE |
Max pressure (PS) - high side | 29.40 bar |
Max pressure (PS) - low side | 22.60 bar |
Model number | MTZ100HS3W |
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 30 N-m |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor MTZ |
Product Type | MTZ100 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR404AR407AR407CR407FR448AR449AR452AR513A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | 6971587b-85b6-4808-886d-274e8a9998d4 |
Segment usage | Refrigeration MT |
Suction connection height [mm] | 233 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1-1/8 in |
Suction connection size [in] | 1-3/4 in |
Technology | Reciprocating |
Torque earth [Nm] | 3.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 519 mm |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 1218 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 66.75 Kilogram |
Net weight | 63 Kilogram |
Volume | 100.75 Liter |
Characteristic | Value |
---|---|
EAN | 5702428661836 |
Proposition 65 | Cancer and Reproductive Harm |