Danfoss logo
MTZ-product-category

MTZ

Maneurop® compressors of MTZ serie are of type hermetic with pistons. They are defined for applications at high and medium temperature evaporation. The MTZ series is for its part intended for refrigerants HFC,R134a,R407C,R404A and R507. MTZ compressors work with Danfoss Polyolester oil Maneurop type 160PZ. MTZ compressors can be used in new facilities, but also replacing compressors MTE in existing systems. MTZ compressors have a large internal free volume which effectively protects them against liquid returns on suction and are totally gas cooled sucked