BOCK, Miscellaneous, Cable
097B50230
Compressors spare parts, Connection cable for clutch, Legacy BOCK ID: 50230
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Connection cable for clutch |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 50230 |
Characteristic | Value |
---|---|
Material Description | Connection cable for clutch |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Cable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 72 Gram |
Net weight | 72 Gram |
Characteristic | Value |
---|---|
EAN | 5715162890950 |