BOCK, Connector, Flange
097B06417
Compressors Accessories, Front bearing flange, Legacy BOCK ID: 06417
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Description | Front bearing flange |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 06417 |
Characteristic | Value |
---|---|
Material Description | Front bearing flange |
Product group | Compressors Accessories |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Flange |
General specifications
Characteristic | Value |
---|---|
Gross weight | 660 Gram |
Net weight | 660 Gram |
Characteristic | Value |
---|---|
EAN | 5715162588499 |