BOCK, Lubricant, Oil
097B02110
Compressors Accessories, Refr.machine oil BOCKlub E55, Legacy BOCK ID: 02110
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02110 |
Material Description | Refr.machine oil BOCKlub E55 |
Characteristic | Value |
---|---|
Product group | Compressors Accessories |
Product line | Danfoss BOCK® |
Product name | Lubricant |
Product Type | Oil |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.006 Kilogram |
Net weight | 1.006 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162967805 |