
BOCK, FKX50/775 K, Vehicle compressor
097C1764
Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 13878
Product specifications
Characteristic | Value |
---|---|
Approval standard | No |
Brand | BOCK |
Capacity regulator | 2x 24V DC |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Contain batteries | No |
Cylinder | 6 |
Description | Compressor FKX50/775 K |
DG Indicator Profile | Contains Gas |
Discharge connection size type | Standard |
Discharge connection type | Dust cover |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 13878 |
Material Description | Compressor FKX50/775 K |
Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 19.00 bar |
Model number | FKX50/775 K |
Mounting position capacity regulator | Serial position |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor FK |
Product Type | FKX50 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants | R134aR407CR513A |
SCIP dossier no. | 94bf1e19-47cb-4093-ac84-0663c0e40c47 |
SCIP dossier product name | FK(X)50/…. - series |
Suction connection size type | Standard |
Suction connection type | Dust cover |
Swept volume [cm3] | 776.00 cm³ |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type designation | FKX50/775 K |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 54.948 Kilogram |
Net weight | 43.048 Kilogram |
Volume | 237.223 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162657775 |
Proposition 65 | Cancer and Reproductive Harm |