
BOCK, HGX12P/90-4 S, Semi-hermetic suction gas cooled
097C5321
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14553
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 265-290V D / 440-480V Y -3- 60Hz |
Contains batteries | No |
Cylinder | 2 |
DG Indicator Profile | Contains Gas |
Description | Compressor HGX12P/90-4 S |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG/HA compressors |
Frequency Hz | 60 |
Hot gas temperature sensor | No |
IP class | IP66 |
In scope of WEEE | No |
Legacy BOCK ID | 14553 |
Material Description | Compressor HGX12P/90-4 S |
Max pressure (PS) - high side | 28.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Model number | HGX12P/90-4 S |
Characteristic | Value |
---|---|
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil sump heater | 110-240V AC |
Oil type | BOCKlub E55 |
Phase | 3 |
Product Type | HGX12P |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR404AR407CR407FR448AR449AR450AR452AR513A |
SCIP dossier no. | bb70efe1-a42e-4e79-b905-4e324c30d6d0 |
SCIP dossier product name | HG(X)12/…. - series |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic suction gas cooled |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Type designation | HGX12P/90-4 S |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 58.8 Kilogram |
Net weight | 49.4 Kilogram |
Volume | 152.46 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162793862 |
Proposition 65 | Cancer and Reproductive Harm |