
BOCK, FKX30/325 TK, Vehicle compressor
097C5908
Refrigerants: R404A; R452A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14338
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C5908
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | No |
| Brand | BOCK |
| Clutch type | No |
| Colour | Not painted |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 2 |
| Description | Compressor FKX30/325 TK |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 7/8 in |
| Discharge connection size [mm] | 22.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | FK Vehicle Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Intermediate flange/adapter | No |
| Legacy BOCK ID | 14338 |
| Material Description | Compressor FKX30/325 TK |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | FKX30/325 TK |
| Oil type | BOCKlub E55 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor FK |
| Product Type | FKX30 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| Refrigerants | R404AR452A |
| SCIP dossier no. | 45d3bddc-7f41-4b9e-bf54-36219f358e5a |
| SCIP dossier product name | FK(X)30/…. - series |
| Suction connection size [in] | 1-1/8 in |
| Suction connection size [mm] | 28.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Vehicle compressor |
| Thermal protection thermostat | No |
| Type designation | FKX30/325 TK |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 33.5 Kilogram |
| Net weight | 25.5 Kilogram |
| Volume | 135.828 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162908563 |
| Proposition 65 | Cancer and Reproductive Harm |