
BOCK, FKX40/390 TK, Vehicle compressor
097C2100
Refrigerants: R404A; R452A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14343
Product specifications
Characteristic | Value |
---|---|
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Contains batteries | No |
Cylinder | 4 |
DG Indicator Profile | Contains Gas |
Description | Compressor FKX40/390 TK |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 14343 |
Material Description | Compressor FKX40/390 TK |
Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 19.00 bar |
Model number | FKX40/390 TK |
Oil pressure safety switch | No |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Product Type | FKX40 |
Product group | Open type compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor FK |
REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants | R404AR452A |
SCIP dossier no. | c39ad343-54d0-4779-b42e-3e4fd5831448 |
SCIP dossier product name | FK(X)40/…. - series |
Suction connection size [in] | 1-1/8 in |
Suction connection size [mm] | 28.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Swept volume [cm3] | 385.00 cm³ |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type designation | FKX40/390 TK |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 37.112 Kilogram |
Net weight | 34.212 Kilogram |
Volume | 187.11 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162656983 |
Proposition 65 | Cancer and Reproductive Harm |