BOCK Compressors for Truck and Trailer Refrigeration
Products shown: 5
HG single stage BOCK compressors
HG single-stage compressors model series consists of state-of-the-art suction gas-cooled compressor technology.Outstanding running comfort, efficiency and reliability on the highest level of quality are advantage of this solution. This compressors have oil pump lubrication, electronic motor protection and are suitable for conventional or chlorine-free HFC refrigerants!
FK BOCK compressors
The BOCK® FK series are the result of decades of experience and innovation. Designed for use in bus and rail air conditioning as well as transport refrigeration and market leader in the field of vehicle compressors worldwide.The range features: 3 model sizes in 2-, 4- and 6-cylinder version with 12 capacity stages from 233 to 980 cm³ (1450 rpm).
HG Aluminum BOCK compressors
Danfoss BOCK®'s HG-series aluminum compressors are ideal for mobile refrigeration. They're 40% lighter, low-profile for vehicle roofs, and feature a robust K-design valve plate for bus air conditioning and electric applications.They handle large inclination angles of the vehicle with special oil management, and the K valve plate has a proven track record in vehicle applications.
HG-2-pole aluminum BOCK compressors
HG-2-pole aluminum BOCK compressors are based on the HG standard compressors with their outstanding advantages and features, versions with 2-pole drive motor are available with up to 70% increased cooling capacity with the same external dimensions. This is made possible by doubling the speed at the same mains frequency. Together with the robust and reliable BOCK® K valve plate, this results in the optimal solution for bus air conditioning and many other mobile applications.