
BOCK, FKX40/655 K1, Vehicle compressor
097C7815
Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14058
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7815
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | No |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | 1x 24V DC |
| Clutch type | No |
| Colour | Not painted |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size type | Standard |
| Discharge connection type | Dust cover |
| Family | FK Vehicle Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Injection nozzle for liquid injection | No |
| Legacy BOCK ID | 14058 |
| Material Description | Compressor FKX40/655 K1 |
| Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 19.00 bar |
| Model number | FKX40/655 K1 |
| Mounting position capacity regulator | Serial position |
| Oil pressure safety switch | No |
| Oil sump heater | No |
| Oil type | BOCKlub E55 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor FK |
| Product Type | FKX40 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| Refrigerants | R134aR407CR513A |
| SCIP dossier no. | c39ad343-54d0-4779-b42e-3e4fd5831448 |
| SCIP dossier product name | FK(X)40/…. - series |
| Suction connection size type | Standard |
| Suction connection type | Dust cover |
| Technology | Vehicle compressor |
| Thermal protection thermostat | No |
| Type designation | FKX40/655 K1 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37.3 Kilogram |
| Net weight | 34.4 Kilogram |
| Volume | 187.11 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255113430 |
| Proposition 65 | Cancer and Reproductive Harm |