
BOCK, FKX40/470 K, Vehicle compressor
097C7661
Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 13988
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Adaptor decompression valve | No |
| Anti-vibration pads | No |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | 1x 24V DC |
| Clutch type | No |
| Colour | Not painted |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size type | Standard |
| Discharge connection type | Dust cover |
| Family | FK Vehicle Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Injection nozzle for liquid injection | No |
| Legacy BOCK ID | 13988 |
| Material Description | Compressor FKX40/470 K |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | FKX40/470 K |
| Oil pressure safety switch | No |
| Oil sump heater | 24V DC |
| Oil type | BOCKlub E55 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor FK |
| Product Type | FKX40 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| Refrigerants | R134aR407CR513A |
| SCIP dossier no. | c39ad343-54d0-4779-b42e-3e4fd5831448 |
| SCIP dossier product name | FK(X)40/…. - series |
| Suction connection size type | Standard |
| Suction connection type | Dust cover |
| Technology | Vehicle compressor |
| Thermal protection thermostat | No |
| Type designation | FKX40/470 K |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 39.8 Kilogram |
| Net weight | 36.9 Kilogram |
| Volume | 187.11 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255102595 |
| Proposition 65 | Cancer and Reproductive Harm |