
BOCK, FKX40/655 K, Vehicle compressor
097C7387
Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 13992
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7387
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Clutch type | No |
| Colour | Not painted |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size type | Standard |
| Discharge connection type | Dust cover |
| Family | FK Vehicle Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Injection nozzle for liquid injection | No |
| Intermediate flange/adapter | Intermediate flange/ adapter 15mm suction side 1 and discharge side |
| Legacy BOCK ID | 13992 |
| Material Description | Compressor FKX40/655 K |
| Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 19.00 bar |
| Model number | FKX40/655 K |
| Oil pressure safety switch | No |
| Oil sump heater | No |
| Oil type | BOCKlub E55 |
| Position of connection to discharge valve | Right seen from oil pump |
| Position of connection to suction valve | Mounted on top, right seen from oil pump |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor FK |
| Product Type | FKX40 |
| Refrigerants | R134aR407CR513A |
| SCIP dossier no. | FK(X)40/…. - series |
| Suction connection size type | Standard |
| Suction connection type | Dust cover |
| Technology | Vehicle compressor |
| Thermal protection thermostat | No |
| Type designation | FKX40/655 K |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35.5 Kilogram |
| Net weight | 32.6 Kilogram |
| Volume | 187.11 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255056164 |
| Proposition 65 | Cancer and Reproductive Harm |