
BOCK, FKX40/655 K1, Vehicle compressor
097C7368
Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14058
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Clutch type | No |
| Colour | Not painted |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 4 |
| DG Indicator Profile | Contains Gas |
| Discharge connection size type | Standard |
| Discharge connection type | Dust cover |
| Family | FK Vehicle Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Injection nozzle for liquid injection | No |
| Intermediate flange/adapter | Intermediate flange/ adapter 46mm suction side and discharge side |
| Legacy BOCK ID | 14058 |
| Material Description | Compressor FKX40/655 K1 |
| Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 19.00 bar |
| Model number | FKX40/655 K1 |
| Oil pressure safety switch | No |
| Oil sump heater | No |
| Oil type | BOCKlub E55 |
| Position of connection to discharge valve | Left seen from oil pump |
| Position of connection to suction valve | Mounted on top, left seen from oil pump |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor FK |
| Product Type | FKX40 |
| Refrigerants | R134aR407CR513A |
| SCIP dossier no. | FK(X)40/…. - series |
| Suction connection size type | Standard |
| Suction connection type | Dust cover |
| Technology | Vehicle compressor |
| Thermal protection thermostat | No |
| Type designation | FKX40/655 K1 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35 Kilogram |
| Net weight | 32.4 Kilogram |
| Volume | 187.11 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255055563 |
| Proposition 65 | Cancer and Reproductive Harm |