
BOCK, FKX30/235 N, Vehicle compressor
097C7144
Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 13971
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7144
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | No |
| Brand | BOCK |
| Clutch type | No |
| Colour | Not painted |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 5/8 in |
| Discharge connection size [mm] | 16.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | FK Vehicle Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Injection nozzle for liquid injection | No |
| Legacy BOCK ID | 13971 |
| Material Description | Compressor FKX30/235 N |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | FKX30/235 N |
| Oil sump heater | 24V DC |
| Oil type | BOCKlub E55 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor FK |
| Product Type | FKX30 |
| Refrigerants | R134aR407CR513A |
| SCIP dossier no. | FK(X)30/…. - series |
| Suction connection size [in] | 7/8 in |
| Suction connection size [mm] | 22.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Vehicle compressor |
| Thermal protection thermostat | No |
| Type designation | FKX30/235 N |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 33.9 Kilogram |
| Net weight | 25.9 Kilogram |
| Volume | 135.828 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255040651 |
| Proposition 65 | Cancer and Reproductive Harm |