Frequency converter, CDS302
116B5005
CDS103P15KT4E00HXH
116B5005
Specyfikacje produktu
Cecha | Wartość |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.17.37.1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I6(c)6(a)-I |
| Family | Frequency converter |
| Grupa produktów | Compressors Accessories |
| In scope of WEEE | No |
| Material Description | CDS103P15KT4E00HXH-Single |
Cecha | Wartość |
|---|---|
| Model number | CDS103P15KT4E00HXH |
| Nazwa produktu | Frequency converter |
| Opis | CDS103P15KT4E00HXH |
| Product line | Commercial Compressors |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b11e771e-3e87-4fab-b809-01aaedafa757 |
| SCIP dossier product name | CDS103 |
| Technologia marki | Compressors Accessories |
| Typ produktu | CDS302 |
| U.S. EPA label | Out of scope |
| UL mark | No |
Ogólne specyfikacje
Cecha | Wartość |
|---|---|
| Masa brutto | 2.617 Kilogram |
| Masa netto | 2.492 Kilogram |
Cecha | Wartość |
|---|---|
| Objętość | 22.037 Liter |
| EAN/UPC | 5715255140504 |