Danfoss logo
ARA-serien-product-category

ARA-serien

These redesigned direct mounted motor actuators are capable of mounting to the new VRG styles of 3 & 4-way rotary valves. In addition, the ARA 600 series are also backward compatible to the older MG and G series of valves. The ARA 600 series is available in oating 3-point with or without an auxiliary switch and proportional, which cross over to the Series 60 actuators. However there are additional varieties of actuators to select from a 2-point actuator to di erent run time options. These variety of selections provide exibility in application selecting