SSTC
SSTC shut-off valves are available in angleway and straightway versions.
The shut-off valves are designed to meet all industrial refrigeration application requirements and are designed to give favorable flow characteristics and are easy to dismantle and repair when necessary.
The valve cone is designed to ensure perfect closing and withstand a high system pulsation and vibration, which can be present specifically in the discharge line.
Features and benefits
- Available with:
- Available in angle and straight versions with standard bonnet for installation in normal insulated systems
- Internal metal back seating
- Easy to dismantle and repair
- Can accept flow in both directions
- Max. working pressure: 40 bar (580 psig)
- Temperature range: -50 °C to 150 °C (-58 °F to +302 °F)