Extern bediende ventielen
Pneumatic valve types, also known as air operated angle seat valves or externally operated valves are the optimum valve choice when a standard solenoid valve is not able to do the job.
Product types shown: 1

AV210A - AV210H
AV210 is an externally operated valve for use in demanding industrial applications. The valve can operate at very high medium temperatures and viscosities, and is insensitive to dirt particles in the medium; thus, it is often called a “troubleshooter” valve. The valve is available in bronze and stainless steel.