MBT 5270-product-category

MBT 5270

The flexible temperature sensor MBT 5270 can be used in many marine and industrial applications such as: Air Compressors, Mobile Hydraulics and Marine EGR systems. In other words applications where robustness, size and performance are essentials. The sensor can be equipped with different sensing elements (RTD and NTC)

Features and benefits

  • OEM Temperature Sensor program
  • Various sensor elements available (RTD andNTC
  • Robust, high protection against moisture
  • Fixed measuring insert
  • Stainless steel
  • Very low response times
  • Temperature range up to 300 °C
  • Available with cable and plug