Pressure transmitters millibar pressure
Product types shown: 1

MBS 9300
Compact pressure transmitter programme, MBS 9300 gauge version is designed for use in marine applications e.g. crankcase and turbocharger filters monitoring as well as applications within level measurement.
The programme covers 4 – 20 mA and ratiometric 10 - 90 % of supply output signals, pressure span from 40 – 400 mbar as well as bidirectional ranges.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.