Danfoss logo
VRB 2 / VRB 3-product-category

VRB 2 / VRB 3

VRB valves provide a quality, cost effective solution for most water and chilled applications.

The valves are designed to be combined with following actuators:

  • With AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators.
  • With AMV(E) 25, 25 SU/SD, 35 actuators (with adapter 065Z0311).

Combinations of actuators is evident under section “Dimension”.
​​​​​​​

Features and benefits

  • Bubble tight design
  • Snap mechanical connection together with AMV(E) 335, AMV(E) 435
  • Dedicated 2 and 3-port valve
  • Suitable for diverting applications (3-port)