Danfoss logo
ABV-product-category

ABV

Features and benefits

  • 24 V or 230/240 V
  • Direct-acting or reverse-acting versions
  • Power consumption 9 VA
  • Built-in manual operation
  • Built-in kv limiting
  • For type RAV, VMA and VMT 2-way valves
  • For type VMV and KOVM 3-way valves