ABRA-A5-product-category

ABRA-A5

The ABRA-A5 ON/OFF zone valve actuator has been specifically designed for use with Danfoss RA2000, RA-C, and RA15/6 series of valves used for heating and cooling applications. Additional base adapters are offered for the potential use of the ABRA-A5 to other non-Danfoss valve bodies.

Features and benefits

  • 4.0mm stem travel
  • Normally closed (NC) actuator without power
  • Low power consumption 1 W
  • Actuator installed in any orientation
  • Position indicator
  • Silent operation