Danfoss logo
DEVIreg™ 130/132  serie-product-category

DEVIreg™ 130/132 serie

DEVIreg™ 130/132 is a line of simple electronic 16 Amps thermostats with possibility to be installed directly on the wall. The thermostats have only one button for adjusting the temperature and for OFF mode. Furthermore, it has an LED indicator showing standby (green light) and heating (red light) periods. The thermostats do not have wire sensor failure monitoring. Wire temperature sensor included in the set.

Features and benefits

  • Low standby consumption
  • Installation on the wall
  • LED indication
  • Frost protection
  • Ice and snow melting applications
  • EN/IEC 60730-1 (general)
  • EN/IEC 60730-2-9 (thermostat)