Atomizing water spray nozzles types M & MW-product-category

Atomizing water spray nozzles types M & MW

Mini nozzle type M features our unique perfect solution where small size, accurate flow rates, very fine atomization and low cost are desired. Mini Wide nozzle type MW designates “wide angle” and provides a very fine atomization in low volume flow rates with a wide spray angle and large coverage area. Hago Mini nozzles are widely used in both professional and home green houses for plant and seedling misting, in industry for process cooling or humidifying and in agriculture for livestock cooling. In recent years they have been used in dry climates for home patio cooling.

Features and benefits

  • Misting, cooling, humidifying
  • Spraying light oils
  • M: 80° sprayangle at 100psi (~ 7 bar)
  • MW: 160° sprayangle at 100psi (~ 7 bar)
  • Spray pattern: Semi solid cone