PAGM for CO2-product-category

PAGM for CO2

The Portable Aspirated Gas Monitor (PAGM) for CO2 is a highly sensitive and accurate device designed for detecting leaks of carbon dioxide (CO2) at low parts per million (ppm) levels. This portable monitor is equipped with an infrared (IR) sensor that ensures precise detection of CO2 leaks, making it an essential tool for maintaining safety and efficiency in environments where CO2 is used.

Features and benefits

  • High Sensitivity: Capable of detecting CO2 leaks at very low ppm levels.
  • Built-in Library: Includes a library of over 60 refrigerants for versatile use.
  • Temperature and Humidity Immunity: The IR sensor is immune to sudden changes in temperature or humidity, ensuring consistent performance.
  • No Zeroing Required: Does not require zeroing of positive readings even after prolonged gas exposure.
  • Data Logging: Can log up to 200 readings, allowing for comprehensive monitoring and analysis.
  • Portable Design: Lightweight and easy to carry, making it ideal for on-site inspections.