Ar motoru darbināmu vārstu komponenti
Product types shown: 3

ICAD
ICAD actuators for direct control of ICM/ICMTSmotorized valves and CVE pilot valve.ICAD actuator can be controlled in multipleways:• Using the following signals:◦ 0 – 20 mA◦ 4 – 20 mA◦ 0 – 10 V◦ 2 – 10 V• By a digital input (on-off)• Via data communication:◦ Modbus RTU (RS485)◦ Modbus TCP/IP (Ethernet)Valve opening can be manually controlled withICAD actuator.The actuators ICAD 600B and 1200B aredesigned for ICM valves and CVE pilot. Theactuator type 600B-TS is dedicated specificallyfor ICMTS valves.New design of flange connection for magnetcoupling with ICM and ICMTS valves. ICAD Bseries and the new mounting design formagnet coupling is 100% backwardscompatible with previous ICAD generation.ICAD B incorporates an advanced MMI (ManMachine Interface) display with descriptive textand Icons, which gives the user a very intuitive,advanced and flexible set up procedure thatcan meet different applications.

ICMTS 50/80
The ICMTS is a direct operated motorized valve driven by actuator type ICAD 600A-TS. The ICMTS is designed to regulate the flow of transcritical gas or subcritical liquid from the gascooler in transcritical CO2 systems. The ICMTS can also be used for other control functions in CO2 systems. The ICMTS valve is designed so that the opening and closing forces are balanced.ICAD 600A-TS actuators can also operate an ICMTS valve as an On/Off function supported by a digital input. The ICMTS valve can be operated manually via the ICAD 600A-TS actuator or via the Multifunction tool for ICMTS.