Temperatūros jutikliai
Danfoss offers robust surface mounting and insertable sensors that accurately measure temperature in any cooling application.
Product types shown: 11

AK-HS 1000
Pt 1000 product temperature sensor.
The sensor is developed for temperature monitoring and data logging in HACCP system. It has been designed to simulate a product placed in a refrigeration application. Hereby a realistic HACCP report is achieved.
Together with an ADAP-KOOL® appliance control the HACCP tolerance requirement of ±1 K in the whole area is complied with in the whole range of -30 – 15 °C.
AKS 12
Danfoss AKS 12 Pt 1000 temperature sensor.
The sensor can be used for temperature logging on monitoring in conjunction with EKC controllers in the following areas:- Refrigeration
- Air conditioning
- Heating
- Refrigeration

EKS 221
NTC temperature sensor for temperature measurements in the following areas:
- Refrigeration
- Air conditioning
- Heating
- OPTYMA room controllers
- MCX unit controllers
- Sensor house in thermo plastic rubber and flat cable
- Sensor house in steel and with round cable
- Refrigeration

ETN
Danfoss has selected a programme of temperature sensors to be used with ERC range of controllers.
NTC (Negative Temperature Coefficient) temperature sensors change resistance with temperature in a manner compatible with the controller software. They are fully compliant with the tolerance requirements according to IEC 60060-1.
MBT 3250
Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications.
On a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. The sensor can also be delivered with NTC / PTC elements on request.
The MBT 3250 with changeable measuring insert is equipped with EN 175302-803-A Pg plug as standard.
The measuring insert is based on a silicone cable, which makes the sensor very resistant towards vibrations.
MBT 3270
The flexible temperature sensor MBT 3270 can be used in many industrial applications such as: Air Compressors, Mobile Hydraulics and Exhaust gas return systems. In other words applications where robustness, size and performance are essentials.
The sensor can be equipped with different sensing elements (RTD, NTC and PTC) and is available with different electrical connections (Cable, Delphi Metri Pack, AMP junior power Timer, Deutch DT04).
MBT 3560
With MBT 3560 we have combined the technology of our standard temperature sensors and the electrical connections from our MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter.
The MBT 3560 is designed for use in harsh industrial enviroments where reliable, robust and accurate equipment is required.
Available with a wide selection of process and electrical connections. Can be delivered with a 33 mm extension length which makes it possible to measure temperatures up to 200 °C without damaging the built-in electronics.

MBT 5550
The MBT 5550 is a heavy-duty temperature sensor designed for measuring and regulating temperature in industrial applications. It is used in systems with gaseous or liquid media, such as air, gas, vapor, and water. The sensor utilizes a Pt100 or Pt1000 element to ensure reliable and accurate measurements. Its construction is engineered to perform in harsh environments where high vibration is present.