Danfoss logo
ThermoDual S/ ThermoDual S STS

DHW system, TD-S, DHW storage & charging, 80 kW, 750 L

161L1359

THERMODUAL-S 750-80 StS

제품 사양

다음의 기능 포함:
값
Allowed temperature [˚C] [Min]2 °C
Application typeDHW storage & charging
Capacity [KW]80.0 kW
Category nameTank solution substations
CE markYes
China RoHS complianceOut of scope
Circulation connection sizeRp1"
Circulation connection typeInternal thread
Circulation pipe sizeDN25
Connection direction secondaryHorizontal
Contains batteriesNo
Current [A] [Max]0.2 A
DCW static pressure [bar] [Min]1.0 bar
Delta P primary without heat meter [bar] [Min]0.11 bar
Depth with cover [mm]1165 mm
DG Indicator ProfileNot relevant for dangerous goods
DH connection size26,9 mm
DH connection typewelded
DH pipe sizeDN20
DHW connection sizeRp2"
DHW connection typeInternal thread
DHW Control typeExternal control
DHW controller nameNo Controller
DHW HEX typeXB37M-1-26
DHW pipe sizeDN50
DHW pump brandGrundfos
DHW pump typeUPM2K
Differential pressure primary [bar] [Max]16 bar
EU RoHS complianceOut of scope
Flow primary [m3/h] [Max]1.52 m³/h
Flow secondary [m3/h] [Max]1.37 m³/h
HE connection size26,9 mm
HE connection typewelded
다음의 기능 포함:
값
HE pipe sizeDN20
Height with cover [mm]2045 mm
HEX DHW alloy1.4404
HEX DHW brazed/gasketed materialBrazed stainless steel
Hot water tank volume [l]750 L
Material DescriptionThermoDual-S 750-80 StS HEX
Number of households [Max]45
Package 2 depth [mm]800 mm
Package 2 height [mm]500 mm
Package 2 width [mm]1200 mm
Package depth [mm]1000 mm
Package height [mm]2195 mm
Package width [mm]1000 mm
PED 카테고리§ 4.3
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]10 bar
Pressure primary [bar] [Max]16 bar
Pressure secondary [bar] [Max]10 bar
Product lineHeavy Duty Stations
REACH 후보 목록 물질Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C]150 °C
Supply temperature recommended [˚C]70 °C
Tank material14571
UL markNo
Width with cover [mm]1050 mm
공급 전압 [V] AC230 V
구분THERMODUAL-S 750-80 StS
설계Standing
승인DVGWCE
절연 물질EPS with laminated fleece
제조사명Danfoss
제품 유형TD-S
제품군DHW system

일반 사양

다음의 기능 포함:
값
총 중량142 킬로그램
순중량142 킬로그램
Volume2408.016 리터
다음의 기능 포함:
값
EAN/UPC5715162854617
Proposition 65Cancer and Reproductive Harm