Danfoss logo
ThermoDual S/ ThermoDual S STS

DHW system, TD-S, DHW storage & charging, 60 kW, 350 L

161L0990

THERMODUAL-S 350-60

제품 사양

다음의 기능 포함:
값
Allowed temperature [˚C] [Min]2 °C
Application typeDHW storage & charging
Capacity [KW]60.0 kW
Category nameTank solution substations
CE markYes
China RoHS complianceOut of scope
Circulation connection sizeRp3/4"
Circulation connection typeInternal thread
Circulation pipe sizeDN20
Connection direction secondaryHorizontal
Contains batteriesNo
Current [A] [Max]0.1 A
DCW static pressure [bar] [Min]1.0 bar
Delta P primary without heat meter [bar] [Min]0.10 bar
Depth with cover [mm]965 mm
DG Indicator ProfileNot relevant for dangerous goods
DH connection size26,9 mm
DH connection typewelded
DH pipe sizeDN20
DHW connection sizeRp1 1/2"
DHW connection typeInternal thread
DHW Control typeExternal control
DHW controller nameNo Controller
DHW HEX typeXB37M-1-18
DHW pipe sizeDN40
DHW pump brandGrundfos
DHW pump typeUPM2K
Differential pressure primary [bar] [Max]25 bar
EU RoHS complianceOut of scope
Flow primary [m3/h] [Max]1.14 m³/h
Flow secondary [m3/h] [Max]1.03 m³/h
HE connection size26,9 mm
HE connection typewelded
다음의 기능 포함:
값
HE pipe sizeDN20
Height with cover [mm]1725 mm
HEX DHW alloy1.4404
HEX DHW brazed/gasketed materialBrazed copper
Hot water tank volume [l]350 L
Material DescriptionThermoDual-S 350-60 v2023
Number of households [Max]26
Package 2 depth [mm]800 mm
Package 2 height [mm]500 mm
Package 2 width [mm]1200 mm
Package depth [mm]800 mm
Package height [mm]1875 mm
Package width [mm]800 mm
PED 카테고리§ 4.3
Pressure nominal primary [bar]25 bar
Pressure nominal secondary [bar]10 bar
Pressure primary [bar] [Max]25 bar
Pressure secondary [bar] [Max]10 bar
Product lineHeavy Duty Stations
REACH 후보 목록 물질Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C]150 °C
Supply temperature recommended [˚C]70 °C
Tank material14571
UL markNo
Width with cover [mm]925 mm
공급 전압 [V] AC230 V
구분THERMODUAL-S 350-60
설계Standing
승인DVGWCE
절연 물질EPS with laminated fleece
제조사명Danfoss
제품 유형TD-S
제품군DHW system

일반 사양

다음의 기능 포함:
값
총 중량81 킬로그램
순중량81 킬로그램
Volume1443.523 리터
다음의 기능 포함:
값
EAN/UPC5715162705643
Proposition 65Cancer and Reproductive Harm