Danfoss logo
Termix Novi-product-category

Termix Novi

Instantaneous water heater for flats, single-family houses and small apartment buildings with up to 4 flats.

Features and benefits

  • Instantaneous water heater
  • Capacity: up to 58,5 kW DHW
  • DHW in sufficient quantity
  • Operates independently of differential pressure and flow temperature
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation
  • Optimum temperature regulation up to DH supply temperature 100 °C