Danfoss logo
VXe Solo H-product-category

VXe Solo H

Substation for indirect heating with one heating circut for single-family, semi-detached and terraced houses.

Features and benefits

  • Connectivity with LeanHeat Monitor for monitoring and remote setting
  • Fully insulated with very low heat losses
  • Indirect heating, 1 HE circuit
  • Customer-specifc solutions, specially adapted to the applicable technical regulations
  • Ensuring the lowest return temperature by special Danfoss technologies exclusively developed for substations.
  • Advanced electronic control of heating (HE) with weather compensation and remote access possibility
  • Pipes and heat exchanger made of stainless steel, connections with EPDM gaskets
  • Capacity: 20 - 30 kW HE, 15 kW FH
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel AISI 316/314