Danfoss logo
 VX_Solo_22_H_OP_145G4709_w_cover

VX Solo 22 H OP (P330), Type 2, Heating controller name: ECL 310 / P330

145G4708

Product Type: VX Solo 22 H OP (P330), Type 2, 16 bar, 120 °C, ECL 310 / P330, AVQM 15, AMV 10

제품 사양

다음의 기능 포함:
값
Application typeIndirect Heating
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWhite-lacquered steel sheet
Depth with cover [mm]400 mm
Depth without cover [mm]385 mm
DG Indicator ProfileNot relevant for dangerous goods
DH connection size1"
DH connection typeExternal thread
DH pipe sizeØ22
Differential pressure controllerIntegrated in control valve
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size1"
HE connection typeInternal thread
HE pipe sizeØ22
Heating ActuatorAMV 10
Heating control typeElectronic
Heating Control valveAVQM 15
Heating control valve kvs value [m³/h]4.00 m³/h
다음의 기능 포함:
값
Heating controller nameECL 310 / P330
Heating HEX typeXB37M-1 40
Height with cover [mm]1037 mm
Height without cover [mm]1037 mm
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionVX Solo22H OP ECL310/P330 60kW Sonometer
Material Description (Short TeVX Solo22H OP, ECL310/P330, 60kW, HM
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]6 bar
Product lineLight Duty Stations
REACH 후보 목록 물질Lead (CAS no. 7439-92-1)
Station size typeType 2
Supply temperature construction [˚C]120 °C
UL markNo
Width with cover [mm]600 mm
Width without cover [mm]545 mm
공급 전압 [V] AC230 V
절연 물질EPDM
제품 유형VX Solo 22 H OP (P330)
제품군Light Duty stations

일반 사양

다음의 기능 포함:
값
총 중량52 킬로그램
순중량50 킬로그램
Volume390.142 리터
다음의 기능 포함:
값
EAN/UPC5715162533307
Proposition 65Cancer and Reproductive Harm