Danfoss logo
Akva Lux II VXe

Akva Lux II VXe (A237), Type 2-2, Heating controller name: ECL 310 / A237, DHW controller name: PTC2+P

145F0616

Product Type: Akva Lux II VXe (A237), Type 2-2, 16 bar, 120 °C, ECL 310 / A237, AVQM 15, AMV 150, PTC2+P

제품 사양

다음의 기능 포함:
값
Application typeIndirect Heating & Instantaneous DHW
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialPolypropylene
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]315 mm
Depth without cover [mm]315 mm
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeExternal thread
DH pipe sizeØ18
DHW capacity [kW] [Max]55 kW
DHW circulationOptional
DHW connection size3/4"
DHW connection typeExternal thread
DHW Control typeFlow/thermostatic
DHW control valve kvs value [m3/h]3.00 m³/h
DHW controller namePTC2+P
DHW HEX typeXB06H-1 StS 40
DHW pipe sizeØ18
Differential pressure controllerIntegrated in control valve
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size3/4"
HE connection typeExternal thread
HE pipe sizeØ18
Heating ActuatorAMV 150
다음의 기능 포함:
값
Heating capacity [kW]30 kW
Heating control typeElectronic
Heating Control valveAVQM 15
Heating control valve kvs value [m³/h]1.60 m³/h
Heating controller nameECL 310 / A237
Heating HEX typeXB06H-1 40
Heating pump brandGrundfos
Heating pump typeUPM3 Auto 15-70 130
Height with cover [mm]932 mm
Height without cover [mm]932 mm
HEX DHW brazed/gasketed materialBrazed stainless steel
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionAkva Lux VXe TYPE 2-2STS ECL310/A237
Material Description (Short TeAkva Lux VXe, Type H2-W2, StS
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]6 bar
Product lineLight Duty Stations
REACH 후보 목록 물질Lead (CAS no. 7439-92-1)
Station size typeType 2-2
Supply temperature construction [˚C]120 °C
UL markNo
Width with cover [mm]550 mm
Width without cover [mm]550 mm
공급 전압 [V] AC230 V
구분Akva Lux VXe TYPE 2-2STS ECL310/A237
절연 물질Polypropylene
제품 유형Akva Lux II VXe (A237)
제품군Small Stations

일반 사양

다음의 기능 포함:
값
총 중량27 킬로그램
순중량26 킬로그램
Volume173.91 리터
다음의 기능 포함:
값
EAN/UPC5702424619886
Proposition 65Cancer and Reproductive Harm