Danfoss logo
Small Stations, Termix Distribution Unit

Termix Distribution Unit MIX 5 connections

144H0185

Product Type: Termix Distribution Unit, 5, 230 V, Thermostatic valve

제품 사양

다음의 기능 포함:
값
Application typeDistribution units
CE markYes
China RoHS complianceOut of scope
Connection direction secondaryBottom
Contains batteriesNo
Cover optionWithout
Depth without cover [mm]175 mm
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating manifold typeBrass with manual air vent
HE connection size3/4"
HE connection typeG ext. thread
HE pipe sizeØ18
Heating control typeThermostatic
Heating controller nameRAVK
Height without cover [mm]700 mm
In scope of WEEENo
다음의 기능 포함:
값
Material DescriptionTermix Distribution Unit Mix 5 Connectio
Mixing circuit - controlThermostatic valve
Number of connections5
Number of floor heating manifold connections5
Pressure nominal primary [bar]10 bar
Product lineLight Duty Stations
REACH 후보 목록 물질Lead (CAS no. 7439-92-1)
SCIP 서류 번호7d77c5db-bcca-4318-a541-d1a4c671a9c3
SCIP 서류 제품 이름Termix Distribution Unit Mix 5 Connectio
Supply temperature construction [˚C]95 °C
Supply voltage [V]230.0 V
UL markNo
Width without cover [mm]520 mm
구분Termix Distribution Unit MIX 5 connections
승인CE
제품 유형Termix Distribution Unit
제품군Small Stations

일반 사양

다음의 기능 포함:
값
총 중량30 킬로그램
순중량29 킬로그램
Volume0.064 입방미터
다음의 기능 포함:
값
EAN/UPC5706560910944
Proposition 65Cancer and Reproductive Harm