Distribution unit SG – VX-F
145H0785
Stainless steel manifold, 5 loops - For EvoFlat VX-Fv
145H0785
제품 사양
다음의 기능 포함: | 값 |
|---|---|
| Application type | Distribution units |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection direction primary | Top |
| Contains batteries | No |
| Control | No controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| HE connection size | 3/4" |
| HE connection type | G ext. thread |
| In scope of WEEE | No |
다음의 기능 포함: | 값 |
|---|---|
| Material Description | Distribution unit SG VX-F, 5 conn. |
| Number of connections | 2 |
| Number of floor heating manifold connections | 5 |
| Pressure nominal primary [bar] | 6 bar |
| Product line | Subsystems |
| REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| UL mark | No |
| 구분 | Stainless steel manifold, 5 loops - For EvoFlat VX-Fv |
| 액세서리 유형 | Distribution unit SC - VX-F |
| 제품 유형 | Distribution unit SG – VX-F |
| 제품군 | Distribution units |
| 판 | Right |
일반 사양
다음의 기능 포함: | 값 |
|---|---|
| 총 중량 | 8.35 킬로그램 |
| 순중량 | 8.1 킬로그램 |
| Volume | 78.736 리터 |
다음의 기능 포함: | 값 |
|---|---|
| EAN/UPC | 5702424689278 |
| Proposition 65 | Cancer and Reproductive Harm |