Se-Solo HWP (A230), Type 1, Heating controller name: ECL 310 / A230
145B5214
Product Type: Se-Solo HWP (A230), Type 1, 16 bar, 110 °C, ECL 310 / A230, VS2 15, AMV 150
145B5214
제품 사양
다음의 기능 포함: | 값 |
|---|---|
| Application type | Direct Heating with mixing & Primary connections for DHW cylinder |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | Polypropylene |
| Depth with cover [mm] | 315 mm |
| Depth without cover [mm] | 315 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | Ø18 |
| DHW connection size | 3/4" |
| DHW connection type | Internal thread |
| DHW pipe size | Ø18 |
| Differential pressure controller | AVPL |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | Internal thread |
| HE pipe size | Ø18 |
| Heating Actuator | AMV 150 |
| Heating control type | Electronic |
| Heating Control valve | VS2 15 |
다음의 기능 포함: | 값 |
|---|---|
| Heating control valve kvs value [m³/h] | 1.00 m³/h |
| Heating controller name | ECL 310 / A230 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 Auto 15-70 130 |
| Height with cover [mm] | 785 mm |
| Height without cover [mm] | 785 mm |
| In scope of WEEE | No |
| Material Description | Se Solo HWP ECL310/A230 |
| Material Description (Short Te | Se-Solo HWP, ECL310/A230 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product line | Light Duty Stations |
| REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 110 °C |
| UL mark | No |
| Width with cover [mm] | 550 mm |
| Width without cover [mm] | 550 mm |
| 공급 전압 [V] AC | 230 V |
| 구분 | Se Solo HWP ECL310/A230 |
| 절연 물질 | Polypropylene |
| 제품 유형 | Se-Solo HWP (A230) |
| 제품군 | Small Stations |
일반 사양
다음의 기능 포함: | 값 |
|---|---|
| 총 중량 | 22 킬로그램 |
| 순중량 | 20 킬로그램 |
| Volume | 173.91 리터 |
다음의 기능 포함: | 값 |
|---|---|
| EAN/UPC | 5715162909119 |
| Proposition 65 | Cancer and Reproductive Harm |