Danfoss logo
VF 2 / VF 3-product-category

VF 2 / VF 3

VF 2 and VF 3 valves provide a quality, cost effective solution for most water and chilled applications. The valves are designed to be combined with following actuators:

  • DN 15-50 with AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators.With AMV(E) 25 (SU/SD) or AMV(E) 35 actuators (with adapter 065Z0311);
  • DN 65, 80 with AMV(E) 335 or AMV(E) 435 actuators. With AMV(E) 56 actuator (with adapter 065Z0312);
  • DN 100 with AMV(E) 55/56 or AMV(E) 65x actuators; DN 125, 150 with AMV(E) 55/56, AMV(E) 65x or AMV(E) 85/86 actuators;
  • DN 200-300 with AME 685 or AME 855 actuators.

    ​​​​​​​
Combinations of actuators is evident under section “Dimension”.

Features and benefits

  • Soft sealing design DN15-80, 200-300
  • Snap mechanical connection together with AMV(E) 335, AMV(E) 435
  • Dedicated 2 and 3-port valve
  • Suitable for diverting applications (3-port)