Danfoss logo
ETS P manifold-product-category

ETS P manifold

ETS 800P and ETS 1000P are extensions to the current electric expansion valves ETS program and include two ETS 400L and ETS 500L in parallel, respectively. They can be used for precise liquid injection in evaporators for air conditioning and refrigeration applications with high-capacity.
The valve piston and positioning design is fully balanced, providing a bi-flow feature and tight shut-off function in both flow directions.
The valve design uses a bi-polar drive, providing very precise flow regulation.
ETS 800P and ETS 1000P are compatible with electronic control solutions from Danfoss and other manufacturers.

Features and benefits

  • Wide range for all common refrigerants
  • Rated capacity for R134a: ETS 800P – 586 TR (2043 kW); ETS 1000P – 992 TR (3459 kW)
  • Maximum working pressure: 37 bar / 537 psig
  • Compatible with oil-free applications
  • Precise positioning for optimal control of liquid injection
  • Balanced design
  • Built-insight glass with moisture indicator
  • Can be operated with flow in both directions and are solenoid tight
  • Low power consumption
  • Danfoss controllers (EKE series, EKF series, and MCX) can be used to drive ETS 800P and ETS 1000P. For manual operation and service of ETS valves, an AST-G service driver is available. High temperature capability