Danfoss logo
DGS-product-category

DGS

DGS sensors can be used in stand-alone or integrated systems via Modbus, where continuous real-time, automatic monitoring with Danfoss ADAP-KOOL® Refrigeration Control & Monitoring System and/or Building Management Systems is applied.

The DGS gas detecting sensor helps customers meet air quality monitoring requirements in both new and existing systems. Typical applications include supermarkets, process refrigeration plants, refrigerated storage facilities, warehouses, and specialized areas or zones.

Features and benefits

  • Wide range of detectable gases halocarbons, carbon dioxide and hydrocarbons
  • Modbus RTU RS485
  • 1 Analog Output
  • Remote sensor up to 15 m
  • Sensing technology varies to optimize gas detection for performance and cost