Plate, S1/PL.05 TI TL 1234R/L
185H1041
Connection: DN25, Material: TITAN, Thickness [mm]: 0.5
185H1041
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Spare part |
| Material | TITAN |
| Material Description | S1/PL.05 Ti TL 1234R/L |
| Model | S1/PL.05 TI TL 1234R/L |
| Product line | Gasketed Heat Exchangers |
Einkenni | Gildi |
|---|---|
| Sealing | SONDER LOCK |
| Tenging | DN25 |
| Vöruhópur | Heat exchangers |
| Vörutegund | Plate |
| Þykkt [mm] | 0.5 mm |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 0.07 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 0.07 Kilogram |