MW Insulation jacket, MINERAL WOOL, S45SE-IG10-1500
181H2503
Length [mm]: 1500
181H2503
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 1500.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACK. S45SE IG10 FEA L1500 DP MW |
Einkenni | Gildi |
|---|---|
| Model | S45SE-IG10-1500 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 59 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 59 Kilogram |